AZ Series Absolute Sensor Stepper Motor and Driver Package with Built-in Controller (AC Input) (Legacy)
Stepper Motor / Driver Packages
The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- No Hunting or Gain tuning with Closed Loop control
- Absolute Sensor (no battery)
- Energy Saving
- Geared options
- Electromagnetic Brake option
- STO function (ETO)
- Resolution - 0.72º, 0.36º, 0.072º, 0.036º
- Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
- Package includes 3 m (9.8 ft.) motor cable
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| AZ66ACD-HP15-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1274 oz-in9 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 15 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66ACD-HP5F-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 708 oz-in5.90 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66ACD-HP15F-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1274 oz-in9 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 15 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66ACD-HS50-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 991 oz-in7 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66ACD-HS100-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1416 oz-in10 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |