The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.

  • Compact driver
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Smooth Drive function
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • Geared options
  • Encoder options
  • RoHS Compliant
151 - 175 of 201 | Results Per Page | View | Unit of Measure
« 6 7 8 9 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder Output

Shaft

Power Supply

Basic Step Angle

Web Price

UPC Code

Add To Cart / Contact Sales
- 2.36 in60 mm
Speed - Torque Characteristics
- 320 oz-in2.3 N·m - Round Shaft (No Gearhead) - - None - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 320 oz-in2.3 N·m - Round Shaft (No Gearhead) - - None - Double - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 59 oz-in0.42 N·m - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.72º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 117 oz-in0.83 N·m - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.72º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 230 oz-in1.66 N·m - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.72º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 110 oz-in0.78 N·m - Round Shaft (No Gearhead) - - 500 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 110 oz-in0.78 N·m - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 110 oz-in0.78 N·m - Round Shaft (No Gearhead) - - 1000 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 110 oz-in0.78 N·m - Round Shaft (No Gearhead) - - 1000 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 180 oz-in1.3 N·m - Round Shaft (No Gearhead) - - 500 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 180 oz-in1.3 N·m - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 180 oz-in1.3 N·m - Round Shaft (No Gearhead) - - 1000 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 180 oz-in1.3 N·m - Round Shaft (No Gearhead) - - 1000 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 320 oz-in2.3 N·m - Round Shaft (No Gearhead) - - 500 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 320 oz-in2.3 N·m - Round Shaft (No Gearhead) - - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 320 oz-in2.3 N·m - Round Shaft (No Gearhead) - - 1000 P/R TTL 2-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 320 oz-in2.3 N·m - Round Shaft (No Gearhead) - - 1000 P/R TTL 3-Channel - Single - 24 VDC - 0.36º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - None - Single - 24 VDC - 0.0288º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - None - Single - 24 VDC - 0.02º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - None - Single - 24 VDC - 0.0144º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - None - Double - 24 VDC - 0.0288º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - None - Double - 24 VDC - 0.02º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - None - Double - 24 VDC - 0.0144º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - None - Single - 24 VDC - 0.072º Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - None - Single - 24 VDC - 0.144º Request Quote - Add To Cart
Request Quote
151 - 175 of 201 | Results Per Page | View | Unit of Measure
« 6 7 8 9 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved