The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.

  • RS-485 Communications
  • Lowest vibration motor performance
  • Multi-drop up to 16 units
  • High-torque / High-resolution motor options
  • DIN Rail mount
  • GUI software available
  • Encoder options
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant

Learn More

126 - 150 of 157 | Results Per Page | View | Unit of Measure
« 6 7 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Excitation Mode

Web Price

UPC Code

Add To Cart / Contact Sales
- 1.65 in42 mm
Speed-Torque Characteristics
- 480 oz-in3.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 704 oz-in5 N·m - Harmonic Gear - 100 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 768 oz-in5.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1120 oz-in8 N·m - Harmonic Gear - 100 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 768 oz-in5.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1120 oz-in8 N·m - Harmonic Gear - 100 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 480 oz-in3.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 704 oz-in5 N·m - Harmonic Gear - 100 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 350 oz-in2.5 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 36 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 142 oz-in1 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 210 oz-in1.5 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 210 oz-in1.5 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 768 oz-in5.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1120 oz-in8 N·m - Harmonic Gear - 100 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.18 in30 mm
Speed - Torque Characteristics
- 255 oz-in1.8 N·m - Harmonic Gear - 50 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.18 in30 mm
Speed - Torque Characteristics
- 340 oz-in2.4 N·m - Harmonic Gear - 100 :1 - Not Equipped - Single - 24 VDC - Request Quote - Add To Cart
Request Quote
- 1.18 in30 mm
Speed - Torque Characteristics
- 255 oz-in1.8 N·m - Harmonic Gear - 50 :1 - Not Equipped - Double - 24 VDC - Request Quote - Add To Cart
Request Quote
126 - 150 of 157 | Results Per Page | View | Unit of Measure
« 6 7 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved