The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).

  • PWM Control
  • DC Input
  • Frame size 2.36 in (60 mm)
  • Maximum airflow 12.7 CFM (0.36 m3/min)

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved