MDE Series 6.77 in. (172 mm) DC Axial Fans (Legacy)
MDE Series Long-Life DC Axial Fans
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
- Long-Life Models (up to 100,000 hours)
- DC Input
- Frame size 6.77 in. (172 mm)
- Maximum airflow 226 CFM (6.4 m3/min)
Item # |
Frame Size |
Function |
Power Supply |
Connection Type |
Current (A) |
Type |
Fan Speed Type |
Max. Air Flow |
Max. Static Pressure |
Noise Level |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| T-MDE1751-24L-G | Frame Size - 6.77 in172 mm | Function - Stall Alarm - Electronic | Power Supply - 24 VDC | Connection Type - Lead Wire | Current (A) - 0.58 | Type - E Type (Long Life) | Fan Speed Type - | Max. Air Flow - 226 CFM 6.4 m3/min | Max. Static Pressure - 0.55 inH2O 137.2 Pa | Noise Level - 47 dB (A) | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
| T-MDE1751F-24LG | Frame Size - 6.77 in172 mm | Function - Stall Alarm - Electronic | Power Supply - 24 VDC | Connection Type - Lead Wire | Current (A) - 0.58 | Type - E Type (Long Life) | Fan Speed Type - | Max. Air Flow - 226 CFM 6.4 m3/min | Max. Static Pressure - 0.55 inH2O 137.2 Pa | Noise Level - 52 dB (A) | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |

