This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
826 - 850 of 1000 | Results Per Page | View |
« 31 32 33 34 35 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart / Contact Sales
- 1.77 - 7.87 - 20 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $662.00 - Add To Cart
Request Quote
- 1.77 - 11.81 - 15.7 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $662.00 - Add To Cart
Request Quote
- 1.77 - 15.75 - 13.5 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $671.00 - Add To Cart
Request Quote
- 1.77 - 19.69 - 11.2 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $671.00 - Add To Cart
Request Quote
- 1.77 - 23.62 - 9 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $686.00 - Add To Cart
Request Quote
- 1.77 - 27.56 - 9 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $703.00 - Add To Cart
Request Quote
- 1.77 - 31.5 - 5.6 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $782.00 - Add To Cart
Request Quote
- 1.77 - 35.43 - 4.5 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $814.00 - Add To Cart
Request Quote
- 1.77 - 39.37 - 3.3 - 94 [200 VAC, 50 Hz]
77 [200 VAC, 60 Hz]
74 [220/230 VAC, 60 Hz]
- - Horizontal - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $846.00 - Add To Cart
Request Quote
- 0.39 - 3.94 - 27 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $700.00 - Add To Cart
Request Quote
- 0.39 - 7.87 - 20 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $708.00 - Add To Cart
Request Quote
- 0.39 - 11.81 - 15.7 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $708.00 - Add To Cart
Request Quote
- 0.39 - 15.75 - 13.5 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $717.00 - Add To Cart
Request Quote
- 0.39 - 19.69 - 11.2 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $717.00 - Add To Cart
Request Quote
- 0.39 - 23.62 - 9 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $732.00 - Add To Cart
Request Quote
- 0.39 - 27.56 - 9 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $749.00 - Add To Cart
Request Quote
- 0.39 - 31.5 - 5.6 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $829.00 - Add To Cart
Request Quote
- 0.39 - 35.43 - 4.5 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $861.00 - Add To Cart
Request Quote
- 0.39 - 39.37 - 3.3 - 220 - - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $893.00 - Add To Cart
Request Quote
- 0.79 - 3.94 - 27 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $677.00 - Add To Cart
Request Quote
- 0.79 - 7.87 - 20 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $686.00 - Add To Cart
Request Quote
- 0.79 - 11.81 - 15.7 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $686.00 - Add To Cart
Request Quote
- 0.79 - 15.75 - 13.5 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $694.00 - Add To Cart
Request Quote
- 0.79 - 19.69 - 11.2 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $694.00 - Add To Cart
Request Quote
- 0.79 - 23.62 - 9 - 178 [200 VAC, 50 Hz]
145 [200 VAC, 60 Hz]
140 [220/230 VAC, 60 Hz]
- - Vertical - 3.15 in. sq. - Three-Phase 200/220/230 - UL CSA CCC EN CE $709.00 - Add To Cart
Request Quote
826 - 850 of 1000 | Results Per Page | View |
« 31 32 33 34 35 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved