This category has 1,200 items. Only the first 1000 records are returned.
LS Rack and Pinion Systems (Legacy)
Rack and Pinion Systems
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
- RoHS Compliant
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4LSF10-2 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - 220 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $556.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-3 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 | Maximum Transportable Mass (lbs) - 220 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $556.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-4 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 | Maximum Transportable Mass (lbs) - 220 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $565.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-5 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 | Maximum Transportable Mass (lbs) - 220 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $565.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-6 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - 220 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $580.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-7 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - 220 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $597.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-8 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 | Maximum Transportable Mass (lbs) - 220 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $677.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-9 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 | Maximum Transportable Mass (lbs) - 220 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $709.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF10-10 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 | Maximum Transportable Mass (lbs) - 220 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $741.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-1 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $525.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-2 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $534.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-3 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $534.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-4 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $542.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-5 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $542.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-6 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $557.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-7 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $574.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-8 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 5.6 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $653.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-9 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 35.43 | Max. Permissible Overhung Load (lb.) - 4.5 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $685.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF20-10 / 4RK25GN-AW2U | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 39.37 | Max. Permissible Overhung Load (lb.) - 3.3 | Maximum Transportable Mass (lbs) - 127 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $717.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF45-1 / 4RK25GN-AW2U | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 27 | Maximum Transportable Mass (lbs) - 68 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $502.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF45-2 / 4RK25GN-AW2U | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 20 | Maximum Transportable Mass (lbs) - 68 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $510.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF45-3 / 4RK25GN-AW2U | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 15.7 | Maximum Transportable Mass (lbs) - 68 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $510.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF45-4 / 4RK25GN-AW2U | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 13.5 | Maximum Transportable Mass (lbs) - 68 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $519.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF45-5 / 4RK25GN-AW2U | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 11.2 | Maximum Transportable Mass (lbs) - 68 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $519.00 | Dimensions - |
Add To Cart
Request Quote |
| 4LSF45-6 / 4RK25GN-AW2U | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - 68 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 3.15 in. sq. | Voltage (VAC) - Single-Phase 110/115 | Safety Standards - UL CSA CCC EN CE | $534.00 | Dimensions - |
Add To Cart
Request Quote |