This category has 1,200 items. Only the first 1000 records are returned.
LS Rack and Pinion Systems (Legacy)
Rack and Pinion Systems
A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.
- RoHS Compliant
Item # |
Basic Speed (inch/s) |
Rack Stroke (inch) |
Max. Permissible Overhung Load (lb.) |
Maximum Transportable Mass (lbs) |
Variable Speed Range (r/min) |
Linear Direction |
Motor Frame Size |
Voltage (VAC) |
Safety Standards |
Web Price |
Dimensions |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2LSB45-8 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 1.8 |
Maximum Transportable Mass (lbs)
-
22 [220/230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Horizontal | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $681.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF10-1 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 12.3 | Maximum Transportable Mass (lbs) - 66 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $569.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF10-2 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 9 | Maximum Transportable Mass (lbs) - 66 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $577.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF10-3 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 6.7 | Maximum Transportable Mass (lbs) - 66 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $577.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF10-4 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 5.6 | Maximum Transportable Mass (lbs) - 66 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $586.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF10-5 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 4.5 | Maximum Transportable Mass (lbs) - 66 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $592.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF10-6 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 3.3 | Maximum Transportable Mass (lbs) - 66 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $609.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF10-7 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 2.7 | Maximum Transportable Mass (lbs) - 66 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $641.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF10-8 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.39 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 1.8 | Maximum Transportable Mass (lbs) - 66 | Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $705.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF20-1 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 12.3 |
Maximum Transportable Mass (lbs)
-
41 [220/230 VAC, 50 Hz] 33 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $554.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF20-2 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
41 [220/230 VAC, 50 Hz] 33 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $560.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF20-3 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 6.7 |
Maximum Transportable Mass (lbs)
-
41 [220/230 VAC, 50 Hz] 33 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $560.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF20-4 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 5.6 |
Maximum Transportable Mass (lbs)
-
41 [220/230 VAC, 50 Hz] 33 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $569.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF20-5 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 4.5 |
Maximum Transportable Mass (lbs)
-
41 [220/230 VAC, 50 Hz] 33 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $577.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF20-6 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 3.3 |
Maximum Transportable Mass (lbs)
-
41 [220/230 VAC, 50 Hz] 33 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $592.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF20-7 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 2.7 |
Maximum Transportable Mass (lbs)
-
41 [220/230 VAC, 50 Hz] 33 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $624.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF20-8 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 0.79 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 1.8 |
Maximum Transportable Mass (lbs)
-
41 [220/230 VAC, 50 Hz] 33 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $688.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF45-1 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 3.94 | Max. Permissible Overhung Load (lb.) - 12.3 |
Maximum Transportable Mass (lbs)
-
22 [220/230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $545.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF45-2 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 7.87 | Max. Permissible Overhung Load (lb.) - 9 |
Maximum Transportable Mass (lbs)
-
22 [220/230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $554.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF45-3 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 11.81 | Max. Permissible Overhung Load (lb.) - 6.7 |
Maximum Transportable Mass (lbs)
-
22 [220/230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $554.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF45-4 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 15.75 | Max. Permissible Overhung Load (lb.) - 5.6 |
Maximum Transportable Mass (lbs)
-
22 [220/230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $560.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF45-5 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 19.69 | Max. Permissible Overhung Load (lb.) - 4.5 |
Maximum Transportable Mass (lbs)
-
22 [220/230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $569.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF45-6 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 23.62 | Max. Permissible Overhung Load (lb.) - 3.3 |
Maximum Transportable Mass (lbs)
-
22 [220/230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $586.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF45-7 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 27.56 | Max. Permissible Overhung Load (lb.) - 2.7 |
Maximum Transportable Mass (lbs)
-
22 [220/230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $618.00 | Dimensions - |
Add To Cart
Request Quote |
| 2LSF45-8 / 2RK6GN-CW2ME | Basic Speed (inch/s) - 1.77 | Rack Stroke (inch) - 31.5 | Max. Permissible Overhung Load (lb.) - 1.8 |
Maximum Transportable Mass (lbs)
-
22 [220/230 VAC, 50 Hz] 19.8 [220/230 VAC, 60 Hz] |
Variable Speed Range (r/min) - | Linear Direction - Vertical | Motor Frame Size - 2.36 in. sq. | Voltage (VAC) - Single-Phase 220/230 | Safety Standards - UL CSA CCC EN CE | $681.00 | Dimensions - |
Add To Cart
Request Quote |