This category has 1,200 items. Only the first 1000 records are returned.

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
226 - 250 of 1000 | Results Per Page | View |
« 6 7 8 9 10 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

Add To Cart / Contact Sales
- 1.77 - 23.62 - 3.3 - 19.8 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $581.00 - Add To Cart
Request Quote
- 1.77 - 27.56 - 2.7 - 19.8 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $613.00 - Add To Cart
Request Quote
- 1.77 - 31.5 - 1.8 - 19.8 - - Horizontal - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $676.00 - Add To Cart
Request Quote
- 0.39 - 3.94 - 12.3 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $564.00 - Add To Cart
Request Quote
- 0.39 - 7.87 - 9 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $572.00 - Add To Cart
Request Quote
- 0.39 - 11.81 - 6.7 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $572.00 - Add To Cart
Request Quote
- 0.39 - 15.75 - 5.6 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $581.00 - Add To Cart
Request Quote
- 0.39 - 19.69 - 4.5 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $587.00 - Add To Cart
Request Quote
- 0.39 - 23.62 - 3.3 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $604.00 - Add To Cart
Request Quote
- 0.39 - 27.56 - 2.7 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $636.00 - Add To Cart
Request Quote
- 0.39 - 31.5 - 1.8 - 66 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $700.00 - Add To Cart
Request Quote
- 0.79 - 3.94 - 12.3 - 33 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $549.00 - Add To Cart
Request Quote
- 0.79 - 7.87 - 9 - 33 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $555.00 - Add To Cart
Request Quote
- 0.79 - 11.81 - 6.7 - 33 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $555.00 - Add To Cart
Request Quote
- 0.79 - 15.75 - 5.6 - 33 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $564.00 - Add To Cart
Request Quote
- 0.79 - 19.69 - 4.5 - 33 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $572.00 - Add To Cart
Request Quote
- 0.79 - 23.62 - 3.3 - 33 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $587.00 - Add To Cart
Request Quote
- 0.79 - 27.56 - 2.7 - 33 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $619.00 - Add To Cart
Request Quote
- 0.79 - 31.5 - 1.8 - 33 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $683.00 - Add To Cart
Request Quote
- 1.77 - 3.94 - 12.3 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $540.00 - Add To Cart
Request Quote
- 1.77 - 7.87 - 9 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $549.00 - Add To Cart
Request Quote
- 1.77 - 11.81 - 6.7 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $549.00 - Add To Cart
Request Quote
- 1.77 - 15.75 - 5.6 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $555.00 - Add To Cart
Request Quote
- 1.77 - 19.69 - 4.5 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $564.00 - Add To Cart
Request Quote
- 1.77 - 23.62 - 3.3 - 19.8 - - Vertical - 2.36 in. sq. - Single-Phase 110/115 - UL CSA CCC EN CE $581.00 - Add To Cart
Request Quote
226 - 250 of 1000 | Results Per Page | View |
« 6 7 8 9 10 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved