DGII Series Hollow Rotary Gearheads
Gearheads / Gear Reducers
This is a standalone hollow rotary gearhead from the DGII Series. The gearhead structure remains the same as the DGII Series and is designed for use with servo motors from various manufacturers, connected via the actuator's coupling. It is ideal for large-inertia drive applications.
- Large-diameter hollow output table
- To use with servo motors from various manufacturers
Clear
Filter
Frame Size (mm)
- 130
- 200
Frame Size (in)
- 5.12
- 7.87
Permissible Torque (N·m)
- 10
- 30
Permissible Torque (lb-in)
- 88.5
- 265.5
Permissible Speed (r/min)
- 5500
Item # |
Frame Size |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| DGN130R2-18 | Frame Size - 130 mm5.12 in | Permissible Torque - 10 N·m88.5 lb-in | Permissible Speed (r/min) - 5500 | $2,315.00 |
CAD
-
|
Add To Cart
Request Quote |
| DGN200R2-18 | Frame Size - 200 mm7.87 in | Permissible Torque - 30 N·m265.5 lb-in | Permissible Speed (r/min) - 5500 | $2,835.00 |
CAD
-
|
Add To Cart
Request Quote |