Cleanroom Linear Actuators - Linear Slides EZS AZ Series
Actuator Components
Linear Actuators / Linear Slides for Clean Room Use
Clear
Filter
Actuator Frame Size ( )
- 2.13 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 1.97 in. (H)
- 2.91 in. (W) x 2.62 in. (H)
Actuator Frame Size ( )
- 54 mm (W) x 50 mm (H)
- 74 mm (W) x 50 mm (H)
- 74 mm (W) x 66.5 mm (H)
Power Input
- AC
- DC
Electromagnetic Brake
- Equipped
- Not Equipped
Direction for Air Coupler
- Left
- Right
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Direction for Air Coupler |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM6CLE075AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 29.53 in.750 mm | $1,992.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE080AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 31.5 in.800 mm | $1,992.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE085AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 33.46 in.850 mm | $2,025.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE005AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 1.97 in.50 mm | $1,762.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE010AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 3.94 in.100 mm | $1,762.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE015AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 5.91 in.150 mm | $1,794.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE020AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 7.87 in.200 mm | $1,794.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE025AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 9.84 in.250 mm | $1,828.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE030AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 11.81 in.300 mm | $1,828.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE035AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 13.78 in.350 mm | $1,860.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE040AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 15.75 in.400 mm | $1,860.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE045AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 17.72 in.450 mm | $1,893.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE050AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 19.69 in.500 mm | $1,893.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE055AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 21.65 in.550 mm | $1,927.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE060AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 23.62 in.600 mm | $1,927.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE065AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 25.59 in.650 mm | $1,959.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE070AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 27.56 in.700 mm | $1,959.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE075AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 29.53 in.750 mm | $1,992.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE080AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 31.5 in.800 mm | $1,992.00 | CAD - |
Add To Cart
Request Quote |
| EZSM6CLE085AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Direction for Air Coupler - Left | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 132.28 lb60 kg | Max. Vertical Transportable Mass - 66.14 lb30 kg | Thrust - 89.92 lb400 N | Stroke - 33.46 in.850 mm | $2,025.00 | CAD - |
Add To Cart
Request Quote |