This category has 1,273 items. Only the first 1000 records are returned.
Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| 5GN90RH | - GN Gearhead Right-Angle Hollow Shaft (90:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | $178.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN120RH | - GN Gearhead Right-Angle Hollow Shaft (120:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | $178.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN180RH | - GN Gearhead Right-Angle Hollow Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | $178.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN3RAA | - GN Gearhead Right-Angle Solid Shaft (3:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | $130.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN3.6RAA | - GN Gearhead Right-Angle Solid Shaft (3.6:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | $130.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN5RAA | - GN Gearhead Right-Angle Solid Shaft (5:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | $130.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN6RAA | - GN Gearhead Right-Angle Solid Shaft (6:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | $130.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN7.5RAA | - GN Gearhead Right-Angle Solid Shaft (7.5:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | $130.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN9RAA | - GN Gearhead Right-Angle Solid Shaft (9:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | $130.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN12.5RAA | - GN Gearhead Right-Angle Solid Shaft (12.5:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | $130.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN15RAA | - GN Gearhead Right-Angle Solid Shaft (15:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | $130.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN18RAA | - GN Gearhead Right-Angle Solid Shaft (18:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | $130.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN25RAA | - GN Gearhead Right-Angle Solid Shaft (25:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | $140.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN30RAA | - GN Gearhead Right-Angle Solid Shaft (30:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | $140.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN36RAA | - GN Gearhead Right-Angle Solid Shaft (36:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | $140.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN50RAA | - GN Gearhead Right-Angle Solid Shaft (50:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | $158.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN60RAA | - GN Gearhead Right-Angle Solid Shaft (60:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | $158.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN75RAA | - GN Gearhead Right-Angle Solid Shaft (75:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | $158.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN90RAA | - GN Gearhead Right-Angle Solid Shaft (90:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | $158.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN100RAA | - GN Gearhead Right-Angle Solid Shaft (100:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | $158.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN120RAA | - GN Gearhead Right-Angle Solid Shaft (120:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | $158.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN150RAA | - GN Gearhead Right-Angle Solid Shaft (150:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | $158.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GN180RAA | - GN Gearhead Right-Angle Solid Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | $158.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GU3RAA | - GU Gearhead Right-Angle Solid Shaft (3:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/8 in. | $173.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |
| 5GU3.6RAA | - GU Gearhead Right-Angle Solid Shaft (3.6:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | $173.00 | Ambient Temperature Range - |
Add To Cart
Request Quote |

