EZS3 (54 mm x 50 mm) Cleanroom Straight Type Linear Slides - EZS Closed Loop AZ Series (AC Input)
Cleanroom EZS Closed Loop AZ Series Absolute Encoder Linear Slides (AC Input)
![]()
Compact, high-rigidity electric linear slides with a simple, dust-resistant structure deliver the high response, low vibration, and hunting-free operation of a stepper motor in an electric linear slide. Cleanroom rated linear slides minimize dust particles by using a low dust-generative roller structure, clean grease, and suction tubes. Being compact and rigid, this series offers a high load capacity and supports moment loads.
- Stroke Lengths from 50 mm up to 700 mm
- Achieved ISO Class 3 cleanliness (equivalent to FED Class 1) using a low dust-generating roller design, clean grease, and suction tubes
- Electromagnetic Brake available
- AZ Series AC Input Driver required
Clear
Filter
Power Input
- AC
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Straight Type
Direction for Air Coupler
- Left
- Right
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
- 350
- 400
- 450
- 500
- 550
- 600
- 650
- 700
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM3CRD060AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 7.5 kg | Max. Vertical Transportable Mass - 3.5 kg | Thrust - 43 N | Stroke - 600 mm | $1,477.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRD065AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 7.5 kg | Max. Vertical Transportable Mass - 3.5 kg | Thrust - 43 N | Stroke - 650 mm | $1,509.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRD070AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 7.5 kg | Max. Vertical Transportable Mass - 3.5 kg | Thrust - 43 N | Stroke - 700 mm | $1,509.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE005AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 50 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE010AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 100 mm | $1,082.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE015AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 150 mm | $1,114.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE020AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 200 mm | $1,114.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE025AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 250 mm | $1,148.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE030AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 300 mm | $1,148.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE035AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 350 mm | $1,180.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE040AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 400 mm | $1,180.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE045AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 450 mm | $1,213.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE050AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 500 mm | $1,213.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE055AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 550 mm | $1,245.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE060AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 600 mm | $1,245.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE065AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 650 mm | $1,279.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE070AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 86 N | Stroke - 700 mm | $1,279.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE005AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 86 N | Stroke - 50 mm | $1,312.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE010AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 86 N | Stroke - 100 mm | $1,312.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE015AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 86 N | Stroke - 150 mm | $1,344.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE020AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 86 N | Stroke - 200 mm | $1,344.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE025AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 86 N | Stroke - 250 mm | $1,378.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE030AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 86 N | Stroke - 300 mm | $1,378.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE035AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 86 N | Stroke - 350 mm | $1,411.00 | CAD - |
Add To Cart
Request Quote |
| EZSM3CRE040AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 6 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 86 N | Stroke - 400 mm | $1,411.00 | CAD - |
Add To Cart
Request Quote |

