DC Input AR Series with Hollow Shaft Flat Gear Closed Loop Stepper Motors (Legacy)
Legacy / Discontinued Products
The AR Series stepper motor adopts our AlphaStep technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AlphaStep AR Series Driver.
- 3.35 in. (85 mm)/ 3.54 (90 mm) Frame Sizes
- Closed Loop
- DC Input
- Electromagnetic Brake Type Available
Clear
Filter
Shaft/Gear Type
- Hollow Shaft Flat Gear
Gear Ratio (X:1) (:1)
- 10
- 20
- 30
- 50
Electromagnetic Brake
- Equipped
- Not Equipped
Cable Direction
- Down
- Left
- Right
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Cable Direction |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ARM98AK-FR10 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Down | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR10L | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Left | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR10R | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Right | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR20 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 3952 oz-in28 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Down | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR20L | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 3952 oz-in28 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Left | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR20R | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 3952 oz-in28 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Right | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR30 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5936 oz-in42 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Down | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR30L | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5936 oz-in42 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Left | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR30R | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5936 oz-in42 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Right | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 7072 oz-in50 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Down | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR50L | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 7072 oz-in50 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Left | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98AK-FR50R | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 7072 oz-in50 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Right | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR10 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Down | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR10L | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Left | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR10R | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Right | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR20 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 3952 oz-in28 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Down | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR20L | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 3952 oz-in28 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Left | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR20R | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 3952 oz-in28 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Right | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR30 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5936 oz-in42 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Down | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR30L | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5936 oz-in42 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Left | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR30R | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5936 oz-in42 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Right | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 7072 oz-in50 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Down | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR50L | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 7072 oz-in50 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Left | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| ARM98MK-FR50R | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 7072 oz-in50 N·m | Shaft/Gear Type - Hollow Shaft Flat Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Right | Request Quote |
CAD
-
|
Add To Cart
Request Quote |





