AC Input AZ Series 3.35 / 3.54 in. (85 / 90 mm) NEMA 34 Stepper Motors with Mechanical Absolute Encoders
3.35 in. (85 mm) / 3.54 in. (90 mm) Stepper Motors
![]()
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 3.35 / 3.54 in. (85 / 90 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- AC Input
- 3 motor only shaft types: Round, Flat and Key
- Geared Type Available
- Electromagnetic Brake Type Available
Clear
Filter
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Key Shaft (No Gearhead)
- Taper Hobbed Gear
- Planetary Gear
- Planetary Gear, Non-Backlash
- Harmonic Gear
- Harmonic Planetary Gear
- Harmonic Planetary Gear (Flange Output)
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 10
- 15
- 20
- 25
- 30
- 36
- 40
- 50
- 100
Electromagnetic Brake
- Equipped
- Not Equipped
Connection Type
- Cable
- Connector
Cable Direction
- Down
- Left
- Right
- Up
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Pullout Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Connection Type |
Cable Direction |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM98AC | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $471.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98MC | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Connection Type - Cable | Cable Direction - | $745.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM911AC | Frame Size - 3.35 in85 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 560 oz-in4 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $498.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-TS3.6 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 848 oz-in6 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $692.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-TS7.2 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $692.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-TS10 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $712.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-TS20 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $712.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-TS30 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $712.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-PS5 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $949.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-PS7.2 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $949.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-PS10 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $949.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-PS25 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $1,113.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-PS36 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $1,113.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-PS50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $1,113.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-HP5 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $1,441.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-HP15 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 3360 oz-in24 N·m | Shaft/Gear Type - Harmonic Planetary Gear | Gear Ratio (X:1) - 15 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $1,598.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-HP5F | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 5 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $1,412.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-HP15F | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 3360 oz-in24 N·m | Shaft/Gear Type - Harmonic Planetary Gear (Flange Output) | Gear Ratio (X:1) - 15 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $1,570.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-HS50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 4672 oz-in33 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $1,763.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98AC-HS100 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 7360 oz-in52 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | Cable Direction - | $1,763.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98MC-TS3.6 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 848 oz-in6 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Connection Type - Cable | Cable Direction - | $966.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98MC-TS7.2 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Connection Type - Cable | Cable Direction - | $966.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98MC-TS10 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Connection Type - Cable | Cable Direction - | $986.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98MC-TS20 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Connection Type - Cable | Cable Direction - | $986.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM98MC-TS30 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() |
Pullout Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Connection Type - Cable | Cable Direction - | $986.00 |
CAD
-
|
Add To Cart
Request Quote |


















