200 W (1/4 HP) BLE2 Series Brushless DC Motor Speed Control Systems
200 W (1/4 HP) Brushless DC Motors
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
- 200 W (1/4 HP)
- Single-Phase 100-120 or Single-Phase/Three-Phase 200-240 VAC
- Electromagnetic Brake type available
- Permissible Torque
- Round Shaft = 90 oz-in (0.637 N·m)
- Parallel Shaft Gear = 25 ~ 1750 lb-in (2.9 ~ 198 N·m)
- Right-Angle Hollow Shaft Gear = 18.5 ~ 730 lb-in (2.1 ~ 82.8 N·m)
- Hollow Shaft Flat Gear = 47 ~ 470 lb-in (5.4 ~ 54 N·m)
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP44
- IP65
- IP66
- IP67
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM5200HPK / 5YH100C / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 360 lb-in41 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,441.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5YH200C / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 730 lb-in82.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,650.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KV300C / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1160 lb-in132 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,433.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KV450C / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1750 lb-in198 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,433.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G5S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 16 ~ 800 | $843.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G10S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 400 | $843.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G15S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 5.3 ~ 267 | $843.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G20S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 101 lb-in11.5 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 200 | $843.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G30S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.7 ~ 133 | $858.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G50S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 240 lb-in27.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 80 | $858.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G100S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 40 | $877.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G200S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.4 ~ 20 | $877.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB5B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 21 lb-in2.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 16 ~ 720 | $947.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB10B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 43 lb-in4.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 360 | $947.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB20B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 85 lb-in9.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 4 ~ 180 | $947.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5CB30B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 115 lb-in13 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2.7 ~ 120 | $982.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5CB50B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 199 lb-in22.5 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.6 ~ 72 | $982.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5EB100B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 420 lb-in48.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.8 ~ 36 | $1,130.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5EB200B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 800 lb-in91.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.4 ~ 18 | $1,130.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KB300B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1160 lb-in132 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.27 ~ 12 | $1,325.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KB450B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1750 lb-in198 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.18 ~ 8 | $1,325.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5SB600B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2200 lb-in259 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.13 ~ 6 | $1,511.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5SB1200B / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 4500 lb-in518 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.07 ~ 3 | $1,511.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH5S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 18.5 lb-in2.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 16 ~ 720 | $1,195.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH10S / BLE2D200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 8 ~ 360 | $1,195.00 | CAD - |
Add To Cart
Request Quote |

