Shop PKP Series 2-Phase Bipolar Stepper Motors
PKP Series 2-Phase Bipolar Stepper Motors
The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Clear
Filter
Frame Size (in)
- 0.51
- 0.79
- 1.1
- 1.38
- 1.65
- 1.97
- 2
- 2.22
- 2.36
- 2.4
- 3.35
Frame Size (mm)
- 13
- 20
- 28
- 35
- 42
- 50
- 51
- 56.4
- 60
- 61
- 85
Type
- DC
- Flat
- Standard
- High-Torque
- High-Resolution
- Geared
Current per Phase (A/phase)
- 0.28
- 0.35
- 0.42
- 0.5
- 0.57
- 0.6
- 0.67
- 0.71
- 0.85
- 1.4
- 1.5
- 2.1
- 2.3
- 2.8
- 4.5
- 4.2
- 5.6
- 6.3
Motor Connection Type
- Connector
- Flat Connector
- Lead Wire
Shaft/Gear Type
- Flat Harmonic Gear
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Spur Gear (Offset Shaft)
- Spur Gear (Centered Shaft)
- Planetary Gear
- Harmonic Gear
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 9
- 10
- 15
- 18
- 20
- 30
- 36
- 40
- 50
- 100
Output Shaft
- Imperial
- Metric
Shaft
- Single
- Double
Encoder
- 200 P/R, 3-Channel
- 400 P/R, 3-Channel
- 1000 P/R, 3-Channel
- None
Output Type
- Line Driver
- Open-collector output
- Voltage (TTL equivalent)
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Motor Connection Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Shaft |
Encoder |
Encoder Output |
Output Type |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP235D23A | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $66.00 |
Add To Cart
Request Quote |
| PKP235D23B | Frame Size - 1.38 in35 mm | Motor Length - 2.05 in.52 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 52 oz-in0.37 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $68.00 |
Add To Cart
Request Quote |
| PKP243D15B | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 1.5 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $61.00 |
Add To Cart
Request Quote |
| PKP244D15A | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 68 oz-in0.48 N·m | Current per Phase (A/phase) - 1.5 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $59.00 |
Add To Cart
Request Quote |
| PKP244D15B | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 68 oz-in0.48 N·m | Current per Phase (A/phase) - 1.5 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $62.00 |
Add To Cart
Request Quote |
| PKP245D15A | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Current per Phase (A/phase) - 1.5 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $66.00 |
Add To Cart
Request Quote |
| PKP245D15B | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Current per Phase (A/phase) - 1.5 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $68.00 |
Add To Cart
Request Quote |
| PKP246D15A | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 132 oz-in0.93 N·m | Current per Phase (A/phase) - 1.5 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $69.00 |
Add To Cart
Request Quote |
| PKP246D15B | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 132 oz-in0.93 N·m | Current per Phase (A/phase) - 1.5 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $70.00 |
Add To Cart
Request Quote |
| PKP243D23A | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $58.00 |
Add To Cart
Request Quote |
| PKP243D23B | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $61.00 |
Add To Cart
Request Quote |
| PKP244D23A | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 68 oz-in0.48 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $59.00 |
Add To Cart
Request Quote |
| PKP244D23B | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 68 oz-in0.48 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $62.00 |
Add To Cart
Request Quote |
| PKP245D23A | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $66.00 |
Add To Cart
Request Quote |
| PKP245D23B | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 82 oz-in0.58 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $68.00 |
Add To Cart
Request Quote |
| PKP246D23A | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 132 oz-in0.93 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $69.00 |
Add To Cart
Request Quote |
| PKP246D23B | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 132 oz-in0.93 N·m | Current per Phase (A/phase) - 2.3 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $70.00 |
Add To Cart
Request Quote |
| PKP264D28AA | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.6 N·m | Current per Phase (A/phase) - 2.8 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $68.00 |
Add To Cart
Request Quote |
| PKP264D28BA | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.6 N·m | Current per Phase (A/phase) - 2.8 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $69.00 |
Add To Cart
Request Quote |
| PKP266D28AA | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 2.8 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $75.00 |
Add To Cart
Request Quote |
| PKP266D28BA | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 2.8 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $77.00 |
Add To Cart
Request Quote |
| PKP268D28AA | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Current per Phase (A/phase) - 2.8 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $94.00 |
Add To Cart
Request Quote |
| PKP268D28BA | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Current per Phase (A/phase) - 2.8 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $97.00 |
Add To Cart
Request Quote |
| PKP264D42AA | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.6 N·m | Current per Phase (A/phase) - 4.2 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Single | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $68.00 |
Add To Cart
Request Quote |
| PKP264D42BA | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 85 oz-in0.6 N·m | Current per Phase (A/phase) - 4.2 | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/4 in. | Shaft - Double | Encoder - Not Equipped | Encoder Output - | Output Type - | Electromagnetic Brake - Not Equipped | $69.00 |
Add To Cart
Request Quote |














