MDA Series 5.51 in. (140 mm) DC Axial Fans with Low Speed Alarm (Legacy)
5.51 in. (140 mm) Axial Fans
The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
- High-Performance, Alarm-Type
- DC Input
- Frame size 5.51 in (140 mm)
- Maximum airflow 205 CFM (5.8 m3/min)
Clear
Filter
Power Supply
- 24 VDC
- 48 VDC
Connection Type
- Lead Wire
- Connector
Fan Kit
- Fan Only
- Fan, Finger Guard, Connection Cable, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Fan Speed Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| MDA1451-24H | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Fan Speed Type - | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
| MDA1451-48 | Frame Size - 5.51 in140 mm | Power Supply - 48 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
| MDA1451-48H | Frame Size - 5.51 in140 mm | Power Supply - 48 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Fan Speed Type - | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
| T-MDA1451-24-G | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
| T-MDA1451-24H-G | Frame Size - 5.51 in140 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Fan Speed Type - | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
| T-MDA1451-48-G | Frame Size - 5.51 in140 mm | Power Supply - 48 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
| T-MDA1451-48H-G | Frame Size - 5.51 in140 mm | Power Supply - 48 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Fan Speed Type - | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | Request Quote |
Add To Cart
Request Quote |

