Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Sensor (no battery)
  • Pulse Input Type
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • STO function (ETO)
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
Unit of Measure
1 2 3 4 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

AZ66AA-PS25 - 2.36 in
Speed - Torque Characteristics
- 1132 oz-in - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote
AZ66AA-PS36 - 2.36 in
Speed - Torque Characteristics
- 1132 oz-in - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote
AZ66AA-PS50 - 2.36 in
Speed - Torque Characteristics
- 1132 oz-in - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote
AZ66AA-HP5 - 2.36 in
Speed - Torque Characteristics
- 835 oz-in - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote
AZ66AA-HP15 - 2.36 in
Speed - Torque Characteristics
- 1274 oz-in - Harmonic Planetary Gear - 15 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote
AZ66AA-HP5F - 2.36 in
Speed - Torque Characteristics
- 835 oz-in - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote
AZ66AA-HP15F - 2.36 in
Speed - Torque Characteristics
- 1274 oz-in - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote
AZ66AA-HS50 - 2.36 in
Speed - Torque Characteristics
- 991 oz-in - Harmonic Gear - 50 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote
AZ66AA-HS100 - 2.36 in
Speed - Torque Characteristics
- 1416 oz-in - Harmonic Gear - 100 :1 - Single - Not Equipped - Single-Phase 100-120 VAC Request Quote
AZ66AC - 2.36 in
Speed - Torque Characteristics
- 170 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66MC - 2.36 in
Speed - Torque Characteristics
- 170 oz-in - Round Shaft (No Gearhead) - - Single - Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ69AC - 2.36 in
Speed - Torque Characteristics
- 280 oz-in - Round Shaft (No Gearhead) - - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ69MC - 2.36 in
Speed - Torque Characteristics
- 280 oz-in - Round Shaft (No Gearhead) - - Single - Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-TS3.6 - 2.36 in
Speed - Torque Characteristics
- 255 oz-in - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-TS7.2 - 2.36 in
Speed - Torque Characteristics
- 420 oz-in - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-TS10 - 2.36 in
Speed - Torque Characteristics
- 566 oz-in - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-TS20 - 2.36 in
Speed - Torque Characteristics
- 708 oz-in - Taper Hobbed Gear - 20 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-TS30 - 2.36 in
Speed - Torque Characteristics
- 849 oz-in - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-PS5 - 2.36 in
Speed - Torque Characteristics
- 495 oz-in - Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-PS7.2 - 2.36 in
Speed - Torque Characteristics
- 566 oz-in - Planetary Gear - 7.2 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-PS10 - 2.36 in
Speed - Torque Characteristics
- 708 oz-in - Planetary Gear - 10 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-PS25 - 2.36 in
Speed - Torque Characteristics
- 1132 oz-in - Planetary Gear - 25 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-PS36 - 2.36 in
Speed - Torque Characteristics
- 1132 oz-in - Planetary Gear - 36 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-PS50 - 2.36 in
Speed - Torque Characteristics
- 1132 oz-in - Planetary Gear - 50 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
AZ66AC-HP5 - 2.36 in
Speed - Torque Characteristics
- 708 oz-in - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped - Single-Phase/Three-Phase 200-240 VAC Request Quote
Unit of Measure
1 2 3 4