ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
|---|---|---|---|---|---|---|---|---|---|
| AZ46AC-TS30 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 320 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-PS5 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-PS7.2 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-PS10 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-PS25 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-PS36 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-PS50 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-HP5 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-HP9 | - 1.57 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear | - 9 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-HP5F | - 1.57 in |
![]() Speed - Torque Characteristics |
- 210 oz-in | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-HP9F | - 1.57 in |
![]() Speed - Torque Characteristics |
- 350 oz-in | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-HS50 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 495 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ46AC-HS100 | - 1.65 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
| AZ66AA | - 2.36 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ66MA | - 2.36 in |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ69AA | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ69MA | - 2.36 in |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ66AA-TS3.6 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 255 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ66AA-TS7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 420 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ66AA-TS10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 566 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ66AA-TS20 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ66AA-TS30 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 849 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ66AA-PS5 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 495 oz-in | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ66AA-PS7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 566 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
| AZ66AA-PS10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 708 oz-in | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |