ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Power Supply |
Basic Step Angle |
Web Price |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PK569NAW-R28 / CRD5114P / LCR05060A | - 2.36 in |
![]() Speed - Torque Characteristics |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - 1000 P/R TTL 3-Channel | - Single | - 24 VDC | - 0.72ยบ | $523.00 | - |