Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.

  • Compact driver
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Smooth Drive function
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • Geared options
  • Encoder options
  • RoHS Compliant
Unit of Measure
« 6 7 8 9 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Encoder Output

Shaft

Power Supply

Basic Step Angle

Web Price

UPC Code

CRK566AP-PS7 - 2.36 in
Speed-Torque Characteristics
- 560 oz-in - Planetary Gear - 7.2 :1 - None - Single - 24 VDC - 0.1º Request Quote -
CRK566BP-PS10 - 2.36 in
Speed-Torque Characteristics
- 710 oz-in - Planetary Gear - 10 :1 - None - Double - 24 VDC - 0.072º Request Quote -
CRK566BP-PS5 - 2.36 in
Speed-Torque Characteristics
- 490 oz-in - Planetary Gear - 5 :1 - None - Double - 24 VDC - 0.144º Request Quote -
CRK566BP-PS7 - 2.36 in
Speed-Torque Characteristics
- 560 oz-in - Planetary Gear - 7.2 :1 - None - Double - 24 VDC - 0.1º Request Quote -
CRK564APR27T3.6 - 2.36 in
Speed - Torque Characteristics
- 176 oz-in - Taper Hobbed Gear - 3.6 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.2º Request Quote -
CRK564APR27T7.2 - 2.36 in
Speed - Torque Characteristics
- 352 oz-in - Taper Hobbed Gear - 7.2 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.1º Request Quote -
CRK564APR27T10 - 2.36 in
Speed - Torque Characteristics
- 416 oz-in - Taper Hobbed Gear - 10 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.072º Request Quote -
CRK564APR27T20 - 2.36 in
Speed - Torque Characteristics
- 480 oz-in - Taper Hobbed Gear - 20 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.036º Request Quote -
CRK564APR27T30 - 2.36 in
Speed - Torque Characteristics
- 560 oz-in - Taper Hobbed Gear - 30 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.024º Request Quote -
CRK564APR27H50 - 2.36 in
Speed - Torque Characteristics
- 768 oz-in - Harmonic Gear - 50 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.0144º Request Quote -
CRK564APR27H100 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Harmonic Gear - 100 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.0072º Request Quote -
CRK564APR27PS25 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 25 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.0288º Request Quote -
CRK564APR27PS36 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 36 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.02º Request Quote -
CRK564APR27PS50 - 2.36 in
Speed-Torque Characteristics
- 1130 oz-in - Planetary Gear - 50 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.0144º Request Quote -
CRK566APR27PS5 - 2.36 in
Speed-Torque Characteristics
- 490 oz-in - Planetary Gear - 5 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.144º Request Quote -
CRK566APR27PS7 - 2.36 in
Speed-Torque Characteristics
- 560 oz-in - Planetary Gear - 7.2 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.1º Request Quote -
CRK566APR27PS10 - 2.36 in
Speed-Torque Characteristics
- 710 oz-in - Planetary Gear - 10 :1 - 500 P/R TTL 3-Channel - Single - 24 VDC - 0.072º Request Quote -
PK564NAW-R17 / CRD5114P / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 59 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 2-Channel - Single - 24 VDC - 0.72º $473.00 -
PK566NAW-R17 / CRD5114P / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 117 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 2-Channel - Single - 24 VDC - 0.72º $481.00 -
PK564NAW-R18 / CRD5114P / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 59 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 2-Channel - Single - 24 VDC - 0.72º $484.00 -
PK564NAW-R28 / CRD5114P / LCR05060A - 2.36 in
Speed - Torque Characteristics
- 59 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 3-Channel - Single - 24 VDC - 0.72º $484.00 -
PK566NAW-R18 / CRD5114P / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 117 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 2-Channel - Single - 24 VDC - 0.72º $492.00 -
PK566NAW-R28 / CRD5114P / LCR05060A - 2.36 in
Speed - Torque Characteristics
- 117 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 3-Channel - Single - 24 VDC - 0.72º $492.00 -
PK569NAW-R17 / CRD5114P / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 230 oz-in - Round Shaft (No Gearhead) - - 500 P/R TTL 2-Channel - Single - 24 VDC - 0.72º $512.00 -
PK569NAW-R18 / CRD5114P / LCR04060A - 2.36 in
Speed - Torque Characteristics
- 230 oz-in - Round Shaft (No Gearhead) - - 1000 P/R TTL 2-Channel - Single - 24 VDC - 0.72º $523.00 -
Unit of Measure
« 6 7 8 9