ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Stepper Motor Drivers
Item # |
Item Name |
Power Supply |
Excitation Mode |
RoHS Compliant |
Web Price |
|---|---|---|---|---|---|
| DFC5103T | - New Pentagon (Bipolar) Microstep Driver (24 VDC) | - 24 VDC | - Microstep | - No | Request Quote |
| DFC5107T | - New Pentagon (Bipolar) Microstep Driver (24 VDC) | - 24 VDC | - Microstep | - No | Request Quote |
| DFC5114T | - New Pentagon (Bipolar) Microstep Driver (24 VDC) | - 24 VDC | - Microstep | - No | Request Quote |
| DFC5128T | - New Pentagon (Bipolar) Microstep Driver (24 VDC) | - 24 VDC | - Microstep | - No | Request Quote |
| CSD5807N-T | - New Pentagon (Bipolar) Stepping Motor Driver (24 VDC) | - 24 VDC | - Full Step (4 phase excitation): 0.72º/step Half Step (4-5 phase excitation): 0.36º/step | - No | Request Quote |
| CSD5814N-T | - New Pentagon (Bipolar) Stepping Motor Driver (24 VDC) | - 24 VDC | - Full Step (4 phase excitation): 0.72º/step Half Step (4-5 phase excitation): 0.36º/step | - No | Request Quote |
| CSD5828N-T | - New Pentagon (Bipolar) Stepping Motor Driver (24 VDC) | - 24 VDC | - Full Step (4 phase excitation): 0.72º/step Half Step (4-5 phase excitation): 0.36º/step | - No | Request Quote |
| PMD03CA | - New Pentagon (Bipolar) Stepping Motor Driver (24 VDC) | - 24 VDC | - Full Step (4 phase excitation): 0.72º/step Half Step (4-5 phase excitation): 0.36º/step | - No | Request Quote |
| CSD2109-T | - Stepping Motor Driver (24 VDC) | - 24 VDC | - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step | - Yes | Request Quote |
| CSD2120-T | - Stepping Motor Driver (24 VDC) | - 24 VDC | - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step | - Yes | Request Quote |
| CSD2145T | - Stepping Motor Driver (24 VDC) | - 24 VDC | - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step | - Yes | Request Quote |
| CSD2140T | - Stepping Motor Driver (24 VDC) | - 24 VDC | - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step | - Yes | Request Quote |
| CSD2112-T | - Stepping Motor Driver (24 VDC) | - 24 VDC | - Half Step (1-2 phase excitation): 0.9º/step Full Step ( 2 phase excitation): 1.8º/step | - Yes | Request Quote |
| ASD10A-K | - AlphaStep Closed Loop Driver (24 VDC) | - 24 VDC | - | - Yes | Request Quote |
| ASD10B-K | - AlphaStep Closed Loop Driver (24 VDC) | - 24 VDC | - | - Yes | Request Quote |
| ASD10C-K | - AlphaStep Closed Loop Driver (24 VDC) | - 24 VDC | - | - Yes | Request Quote |
| ASD12A-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
| ASD12A-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
| ASD12B-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
| ASD12B-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
| ASD12C-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | - Single-Phase 200-230 VAC | - | - Yes | Request Quote |
| ASD12C-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | - Three-Phase 200-230 VAC | - | - Yes | Request Quote |
| ASD13A-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
| ASD13B-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |
| ASD13C-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | - Single-Phase 100-115 VAC | - | - Yes | Request Quote |