
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The next generation KIIS Series offers an optimally designed, high efficiency next generation three-phase motor that incorporates higher strength gears that maximizes the motor performance.
- Higher Permissible Torque
- Low Noise
- IP66
Unit of Measure
Specifications
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Motor Type |
- Induction |
Frame Size |
- 3.54 in |
Output Power |
- 100 W (1/8 HP) |
Voltage (VAC) |
- Three-Phase 220/230/240 VAC |
Frequency (Hz) |
- 60 50 |
Current |
-
0.49 A [50 Hz] 0.46 A [220 VAC, 60 Hz] 0.45 A [230 VAC, 60 Hz] |
Type |
- Terminal Box |
Electromagnetic Brake |
- Not Equipped |
Shaft/Gear Type |
- Right-Angle Hollow Shaft (Stainless Steel) Gearhead |
Gear Ratio (X:1) |
- 30 :1 |
Output Shaft Diameter |
- 15 mm |
Rated Torque |
- 109 lb-in [50 Hz] 112 lb-in [60 Hz] |
Starting Torque |
- 112 |
Rated Speed (rpm) |
- 50 [50 Hz] 60 [60 Hz] |
Permissible Load Inertia |
- Instantaneous Stop = 3300 oz-in²9800 oz-in² |
Permissible Overhung Load |
- 0.79 in. from Shaft End = 181 lb0.39 in. from Shaft End = 200 lb |
Permissible Thrust Load |
- 55 lb |
Components |
-
5H30S, JH Series Right-Angle Shaft Gearhead (30:1) (Metric Shaft) ($411.00) 5IK100VKEST, 100 W (1/8 HP) KII / KIIS Series AC Motor & Gear Motors Induction Pinion Shaft Motor (Three-Phase 220/230 VAC) ($191.00) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CCC CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise |
- A gearhead or equivalent heat sink [7.87 x 7.87 in. (200 x 200 mm), 0.20 in. (5 mm) thick, material aluminum] is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after |
Thermal Class |
- 130 (B) |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Degree of Protection |
- IP66 |
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


