Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment, including straight type and reversed motor type.

  • Equipped with AZ series stepper motors with battery-free absolute encoder
  • Positioning information can be known without a sensor
  • High reliability using closed loop control
  • Reduced motor heat and reduced energy consumption through high efficiency design
  • Connection Cables Required (sold separately*)

EZ LIMO

Unit of Measure

Specifications

Available to Ship1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Drive Method

- Motorized Slide

Actuator Frame Size

- 2.91 in. (W) x 2.62 in. (H)  

Power Input

- AC

Electromagnetic Brake

- Equipped

Motor Location

- Straight Type

Table Orientation

- X-axis Table

Traveling Parallelism

- 0.00118 in.

Dynamic Permissible Moment

- MP: 404.5 lb-in
MY: 331.9 lb-in
MR: 492.1 lb-in  

Static Permissible Moment

- MP: 2566.7 lb-in
MY: 1655.1 lb-in
MR: 3009.3 lb-in  

Lead

- 0.47 in.

Max. Speed

- 31.5 in/s

Max. Horizontal Transportable Mass

- 66.14 lb

Max. Vertical Transportable Mass

- 33.07 lb

Thrust

- 44.96 lb

Push Force

- 89.92 lb

Repetitive Positioning Accuracy

- ±0.00079 in.

Stroke

- 13.78 in.

RoHS Compliant

- This product does not contain substances that exceed the regulation values in the RoHS Directive

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions

Dimensions

-
 

 

 

Performance

Performance

-
 

 

System

System

-
 

 

 
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.