This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Frame Size

- 1.57 in40 mm

Motor Length

- 4.11 in.104.50 mm

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 210 oz-in1.50 N·m

Type

- Absolute Sensor Type

Shaft/Gear Type

- Harmonic Planetary Gear

Gear Ratio (X:1)

- 5 :1

Backlash

- 15

Feedback Device (Motor)

- Absolute Mechanical Sensor

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Power Supply

- Single-Phase 100-120 VAC

Current

- 2.7 A

Resolution (Resolution Setting: 1000 P/R)

- 0.072 °/Pulse

Permissible Speed Range (r/min)

- 0 ~ 900

Rotor Inertia

- 0.30 oz-in²55x10-7 kg·m²

Control Power Supply

- 24 VDC ± 5%, 0.25 A

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Power Removal Function

- STO - (ETO) Safety Torque Off Function

Components

- AZM46AC-HP5 [Motor] AZD-AD [Driver]

Degree of Protection

- [Motor] IP66 (excluding the mounting surface and connector)
[Driver] IP10

Stop Position Accuracy

- ±4 arc minutes (±0.067º)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Load

- 0 in. from Shaft End = 29 lb0.2 in. from Shaft End = 33 lb0.39 in. from Shaft End = 38 lb0.59 in. from Shaft End = 45 lb0.79 in. from Shaft End = 51 lb0 mm from Shaft End = 130 N5 mm from Shaft End = 150 N10 mm from Shaft End = 170 N15 mm from Shaft End = 200 N20 mm from Shaft End = 230 N

Axial Load

- 33 lb150 N

Direct Input

- Input Points: 6 Points

Network Input

- 16 Points

Network Output

- 16 Points

Protocol

- Modbus RTU mode

Electrical Characteristics

- EIA-485 Baed, Straight Cable
Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended) the maximum total extension length is 50 m.

Transmission/Reception Mode

- Half-duplex communication and Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd)

Baud Rate

- Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps

Connection Type

- Up to 31 units can be connected to a single programmable controller (master unit).


 


 

 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved