The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- Bipolar Winding
- Motor cable required (*sold separately)
Compatible Motors (sold separately)
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Motor Type |
- 2-Phase |
Basic Step Angle |
- 1.8º |
Motor Connection Type |
- Connector |
Connection Type |
- Bipolar |
Frame Size |
- 1.1 in28 mm |
Motor Length |
- 2.03 in.51.5 mm |
Holding Torque |
- 26 oz-in0.19 N·m |
Current per Phase (A/phase) |
- 1.5 |
Voltage (VDC) |
- 3 |
Resistance (Ω/phase) |
- 2.05 |
Inductance (mH/phase) |
- 1.6 |
Shaft/Gear Type |
- Round Shaft with Flat (No Gearhead) |
Output Shaft Diameter |
- 5 mm |
Shaft |
- Double |
Encoder |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Lead Wires |
- 4 |
Rotor Inertia |
- 0.098 oz-in²18x10-7 kg·m² |
Shaft Runout |
- 0.05 mm (0.002 in.) T.I.R. |
Stop Position Accuracy |
- ±3 arc minutes (±0.05º) |
Radial Load |
- 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb0 mm from Shaft End = 25 N5 mm from Shaft End = 34 N10 mm from Shaft End = 52 N |
Axial Load |
- 1.1 lb5 N |
Radial Play |
- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
Axial Play |
- 0.075 mm (0.003 in.) maximum of 2.5 N (0.563 lb.) |
Concentricity |
- 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
- 0.075 mm (0.003 in.) T.I.R. |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
- Class B [266ºF (130ºC)] |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.0 kVAC at 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized) |
Ambient Temperature Range |
- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
|
|
|
|
Connection |
-
![]() |
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



