The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
- Bipolar Winding
High-Torque
PKP Bipolar Type
(4 lead wire)
Compatible Motors (sold separately)
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Motor Type |
- 2-Phase |
Basic Step Angle |
- 1.8º |
Motor Connection Type |
- Lead Wire |
Connection Type |
- Bipolar |
Motor Size |
- NEMA 8 |
Frame Size |
- 0.79 in20 mm |
Motor Length |
- 1.18 in.30 mm |
Holding Torque |
- 2.8 oz-in0.02 N·m |
Current per Phase (A/phase) |
- 0.5 |
Voltage (VDC) |
- 4.25 |
Resistance (Ω/phase) |
- 8.5 |
Inductance (mH/phase) |
- 4.1 |
Shaft/Gear Type |
- Round Shaft with Flat (No Gearhead) |
Output Shaft Diameter |
- 4 mm |
Shaft |
- Single |
Encoder |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Lead Wires |
- 4 |
Rotor Inertia |
- 0.0088 oz-in²1.6x10-7 kg·m² |
Shaft Runout |
- 0.05 mm (0.002 in.) T.I.R. |
Stop Position Accuracy |
- ±5 arc minutes (±0.083º) |
Radial Load |
- 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb0 mm from Shaft End = 12 N5 mm from Shaft End = 15 N |
Axial Load |
- 0.67 lb3 N |
Radial Play |
- 0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.) |
Axial Play |
- 0.075 mm (0.003 in.) maximum of 1 N (0.225 lb.) |
Concentricity |
- 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
- 0.075 mm (0.003 in.) T.I.R. |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Class |
- Class B [266ºF (130ºC)] |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 0.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated voltage, at standstill, 2 phases energized) |
Ambient Temperature Range |
- 14 ~ 122ºF (-10 ~ 50ºC) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
|
|
|
|
Connection |
-
![]() |
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



