The high-torque PKP series 2-phase bipolar stepper motor provide high torque, low vibration and low noise.
- Flat Connector type
- Bipolar Winding
- Motor and encoder cables required* (sold separately)
Unit of Measure
Encoder Type |
- Incremental |
Output |
- 3-Channel A, B, Z |
Input Current (mA) |
- 30 mA max. |
Input Voltage (V) |
- 5 ±10% |
Output Type |
- Line Driver |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.



