Linear gearheads with rack-and-pinion mechanism coupled with an AC motor.
- Rack-and-pinion mechanism easily produces linear motion such as pressing and reversing
- Compatible motor included
Specifications
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Basic Speed (inch/s) |
- 0.79 |
Rack Stroke (inch) |
- 39.37 |
Max. Permissible Overhung Load (lb.) |
- 3.3 |
Maximum Transportable Mass (lbs) |
-
99 [Set Speed: 90 r/min] 127 [Set Speed: 1200 r/min] |
Holding Force (lb.) |
- 22 |
Variable Speed Range (r/min) |
- 90 ~ 1600 |
Linear Direction |
- Vertical |
Motor Frame Size |
- 3.15 in. sq. |
Output Power |
- 25 W (1/30 HP) |
Voltage (VAC) |
- Single-Phase 110/115 |
Frequency (Hz) |
- 60 |
Current |
- 0.93 A |
Electromagnetic Brake |
- Not Equipped |
Type |
- Lead Wire |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CCC EN CE |
CE Marking |
- Low Voltage Directives EMC Directive |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. [Controller] 100 MΩ or more when 500 VDC megger is applied between the case and all the pins, the FG terminal and the AC input terminals under normal ambient temperature and humidity. |
Dielectric Strength |
- [Motor] Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. [Controller] Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the FG terminal and the AC input terminals and 3.0 kV at 50 Hz or 60 Hz applied between all the pins and the case for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Insulation Class |
- [Motor] Class B [266ºF (130ºC)] |
Overheat Protection |
- [Motor] Built-in thermal protector (Automatic return type). Operating temperature, open: 266ºF ± 9ºF (130ºC ± 5ºC) close: 179.6ºF ± 27ºF (82ºC ± 15ºC) |
Ambient Temperature Range |
- [Controller] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Degree of Protection |
- [Controller] IP20 (with cover) [Motor] IP20 |