Linear gearheads with rack-and-pinion mechanism coupled with an AC motor.
- Rack-and-pinion mechanism easily produces linear motion such as pressing and reversing
- Compatible motor included
Specifications
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Basic Speed (inch/s) |
- 0.79 |
Rack Stroke (inch) |
- 39.37 |
Max. Permissible Overhung Load (lb.) |
- 3.3 |
Maximum Transportable Mass (lbs) |
-
145 [220/230 VAC, 50 Hz] 127 [220/230 VAC, 60 Hz] |
Holding Force (lb.) |
- 157 |
Linear Direction |
- Vertical |
Motor Frame Size |
- 3.15 in. sq. |
Output Power |
- 25 W (1/30 HP) |
Voltage (VAC) |
- Single-Phase 220/230 |
Frequency (Hz) |
- 50 60 |
Current |
- 0.25 A [230 VAC, 50 Hz] 0.28 A [220/230 VAC, 60 Hz] |
Electromagnetic Brake |
- Equipped |
Type |
- Lead Wire |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CCC EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead. |
Insulation Class |
- Class B (266ºF [130ºC]) |
Overheat Protection |
- Built-in thermal protector (Automatic return type). Operating temperature, open: 266ºF ± 9ºF (130ºC ± 5ºC) close: 179.6ºF ± 27ºF (82ºC ± 15ºC) |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% maximum (noncondensing) |
Degree of Protection |
- IP20 |
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.