Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. Cleanroom rated linear slides minimize dust particles by using a low dust-generative roller structure, clean grease, and suction tubes. Being compact and rigid, this series offers a high load capacity and supports moment loads.

  • Equipped with AZ series stepper motors with battery-free absolute encoder
  • Positioning information can be known without a sensor
  • High reliability using closed loop control
  • Reduced motor heat and reduced energy consumption through high efficiency design
  • Achieved ISO Class 3 cleanliness (equivalent to FED Class 1) using a low dust-generating roller design, clean grease, and suction tubes
  • Connection Cables Required (sold separately*)

EZ LIMO

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Drive Method

- Motorized Slide

Actuator Frame Size

- 2.91 in. (W) x 2.62 in. (H)  74 mm (W) x 66.5 mm (H)  

Power Input

- AC

Electromagnetic Brake

- Not Equipped

Motor Location

- Straight Type

Table Orientation

- X-axis Table

Direction for Air Coupler

- Left

Traveling Parallelism

- 0.00118 in.0.03 mm

Dynamic Permissible Moment

- MP: 404.5 lb-in
MY: 331.9 lb-in
MR: 492.1 lb-in  
MP: 45.7 N·m
MY: 37.5 N·m
MR: 55.6 N·m  

Static Permissible Moment

- MP: 2566.7 lb-in
MY: 1655.1 lb-in
MR: 3009.3 lb-in  
MP: 290.0 N·m
MY: 187.0 N·m
MR: 340.0 N·m  

Lead

- 0.47 in.12 mm

Max. Speed

- 31.5 in/s800 mm/s

Max. Horizontal Transportable Mass

- 66.14 lb30 kg

Thrust

- 44.96 lb200 N

Push Force

- 89.92 lb400 N

Repetitive Positioning Accuracy

- ±0.00079 in.±0.02 mm

Stroke

- 15.75 in.400 mm

RoHS Compliant

- This product does not contain substances that exceed the regulation values in the RoHS Directive

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.


 

 

 


 

 

 


 

 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved