The new DGII Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator.
  • Large-Diameter, Hollow Output Table
  • Direct Coupling
  • Accurate Positioning
  • Shorter Positioning Time
  • Easy Home Operation
*Connection Cables required (sold separately)

Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Frame Size

- 5.12 in130 mm

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Output Table Supporting Bearing

- Cross-Roller Bearing

Permissible Torque

- 106 lb-in12 N·m

Inertia

- 150620x10-7 kg·m²820 oz-in²

Permissible Speed Range (r/min)

- 200

Gear Ratio (X:1)

- 18 :1

Max. Holding Torque

- 106 lb-in12 N·m

Resolution

- 18000 P/R (0.02º)

Repetitive Positioning Accuracy (arc sec)

- ±15 arc sec (±0.004º)

Lost Motion

- 2 sec (0.033°)

Angular Transmission Accuracy

- 3 sec (0.05º)

Permissible Thrust Load

- 2000 N450 lb

Permissible Moment Load

- 50 N·m440 lb-in

Runout of Output Table Surface

- 0.02 mm0 in.

Runout of Output Table Inner (Outer) Diameter

- 0.02 mm0 in.

Parallelism of Output Table

- 0.03 mm0 in.

Degree of Protection

- [Actuator] IP40 (IP20 for motor connector) [Driver] IP20

Insulation Class

- 130 (B)

Insulation Resistance (Actuator)

- 100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor and Sensor Windings

Dielectric Strength (Actuator)

- No abnormality is found with the following application for 1 minute: Case - Motor and Sensor Windings 1.5kV, 50 Hz or 60 Hz

Ambient Temperature (Actuator)

- 0 ~ +50ºC (+32 ~ 122ºF)(non-freezing)
0 ~ +40ºC (+32 ~ 104ºF)(non-freezing) when home-sensor set (accessory is attached)

Ambient Humidity

- 85% max. (Non-condensing)

Operating Atmosphere

- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.

Safety Standards

- CE

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Dimensions

-  

Power Supply

- AC Input


 

 

 

 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved