Connection cables are required to connect the multi-axis diver and motors.

  • Set includes: motor cable and brake cable
Unit of Measure
Available to Ship1 - {Contact your local sales office for more information.}

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Driver Type

- Multi-Axis (Standard)

Cable Type

- Standard

Cable Length

- 22.96 ft7 m

Components

- , Brake Connection Cable (AZ Series DC Input) (7 m [22.96 ft]) ($40.00)
, Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (7 m [23 ft.]) ($189.00)


 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved