Connection cables are required to connect the multi-axis diver and motors.
- Set includes: motor cable and brake cable
Unit of Measure
| Available to Ship1 | - {Contact your local sales office for more information.} |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Driver Type |
- Multi-Axis (Standard) |
Cable Type |
- Standard |
Cable Length |
- 6.56 ft2 m |
Components |
-
CC020V3F-B, Brake Connection Cable (AZ Series DC Input) (2 m [6.56 ft]) ($23.00) CC020VZFA, Motor Connection Cable for AZ Series Mult-Axis Controller / Driver (2 m [6.6 ft.]) ($112.00) |
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

