Please contact technical support for the replacement option. This part number has been discontinued.

Drive Method

- Ball Screw

Actuator Frame Size

- 58.4 mm (W) x 60 mm (H)  

Power Input

- DC

Motor Location

- Reversed Motor (Left Side)

Table Orientation

- X-axis Table

Electromagnetic Brake

- Not Equipped

Traveling Parallelism

- 0.03 mm

Dynamic Permissible Moment

- MP: 16.3 N·m
MY: 4.8 N·m
MR: 15 N·m  

Static Permissible Moment

- MP: 58.3 N·m
MY: 16 N·m
MR: 53.3 N·m  

Lead

- 12 mm

Max. Speed

- 600 mm/s

Max. Horizontal Transportable Mass

- 15 kg

Thrust

- 70 N

Push Force

- 100 N

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- 0.02 mm

Stroke

- 50 mm

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.


 

 


 

 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved