This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Motor Type

- Induction

Frame Size

- 3.54 in90 mm

Output Power

- 90 W (1/8 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Current

- 1.55 A [115 VAC] 1.56 A [110 VAC]

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 15 :1

Output Shaft Diameter

- 18 mm

Type

- Lead Wire

Rated Torque

- 69 lb-in  7.9 N·m  

Rated Speed (rpm)

- 120

Permissible Load Inertia

- 1350 oz-in²247.5 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 135 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 600 N

Permissible Thrust Load

- 33 lb150 N

RoHS Compliant

- Yes

Safety Standards

- UL CSA CCC EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

- Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead.

Insulation Class

- Class B (266ºF [130ºC])

Overheat Protection

- Built-in thermal protector (Automatic return type). Operating temperature, open: 266ºF ± 9ºF (130ºC ± 5ºC) close: 179.6ºF ± 27ºF (82ºC ± 15ºC)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- IP20

California Proposition 65

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved