This product is available as a motor, gearhead, and driver, separate purchase. This package part number has been discontinued. Please contact technical support.
Unit of Measure
Lead Time1 - This product is scheduled to be discontinued, please contact your local sales office for more information.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Motor

- Induction

Frame Size

- 2.76 in70 mm

Output Power

- 15 W (1/50 HP)

Power Supply

- Single-Phase 220/230 VAC

Frequency (Hz)

- 60 50

Current

- 0.26 A

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 5 :1

Output Shaft Diameter

- 12 mm

Electromagnetic Brake

- Not Equipped

Permissible Torque

- 4.7 lb-in4.90 lb-in0.54 N·m0.56 N·m

Variable Speed Range (r/min)

- 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]

Permissible Load Inertia

- 109 oz-in²20 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 300 N

Permissible Thrust Load

- 18 lb80 N

Components

- SCM315GV-EC, 15 W (1/50 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) US2D15-EC-CC, 15W US2 Series Speed Controller with Power Cable (Single-Phase 220/230 VAC) 3GV5B, KII Series Parallel Shaft Gearhead (5:1) (Metric Shaft) SCM315GV-EC [Motor] US2D15-EC-CC [Controller] 3GV5B [Gearhead]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- c-UL CCC CE

CE Marking

- Low Voltage Directives EMC Directive

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- [Controller] 100 MΩ or more when measured by a 500 VDC between the main circuit terminal and the control circuit terminal, between the main circuit terminal and the case and between the main circuit terminal and FG after continuous operation under normal ambient temperature and humidity. [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

- [Controller] Sufficient to withstand 1.9 kVAC at 50 Hz or 60 Hz applied between the main circuit terminal and the control circuit terminal, and between the main circuit terminal and the case, and 1.5 kVAC at 50 Hz or 60 Hz applied between the main circuit terminal and FG for 1 minute after continuous operation under normal ambient temperature and humidity. [Motor] Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

- A gearhead or equivalent heat sink is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity.

Overheat Protection Device

- Built-in Thermal Protector (automatic return type)

Ambient Temperature Range

- [Controller] 32ºF ~ 122ºF (0ºC ~ 50ºC) [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% max. (Non-condensing)

Altitude

- Max. of 1000 m (3300 ft.) above sea level

Thermal Class

- 130 (B)

Degree of Protection

- IP20

Speed Control Method (Select one of the following)

- Digital Setting with Dial (The speed can be set by 1 r/min increments)

Acceleration/Deceleration Time Setting Range

- 0.1 ~ 15.0 seconds
Acceleration/deceleration time varies with the load condition of the motor.

Monitoring Mode

- Speed, Input, Signal

Parameter Mode

- Speed Reduction Ration, Speed Increasing Ratio, Lowest Digit Display Fixed, Prevention of Operation at Power-on Alarm, Speed Upper and Lower Limit, Acceleration and Deceleration Time, External Operation Signal Input, Data Initialization.

Other Function

- Prohibiting Data Editing

Input Signals

- Photocoupler Input, Input resistance 2 kΩ
FWD Input, REV Input (2 Points)

Protective Function

- When any of the following protective functions is activated, the motor will coast to a stop and the alarm code will be displayed on the control panel.
Alarm Types: Motor Overheat, Motor Lock, Motor Poor Connection, EEPROM Error, Prevention of Operation at Power-On

Max. Extension Length

- Between the motor and the speed controller: 10 m (32.8 ft.)


 


 

nbsp;

nbsp;


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved