This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Motor Type

- 5-Phase

Motor Frame Size

- 0.79 in. sq.

Shaft

- Double

Power Supply

- 24 VDC

Shaft/Gear Type

- Round Shaft (No Gearhead)

Step Angle

- 0.72 °

Basic Step Angle

- Microstep- 0.00288º ~ 0.72º

Maximum Holding Torque (lb-in)

- 0.2

Rotor Inertia (oz-in2)

- 0.0142 oz-in2

RoHS Compliant

- No

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- [Motor] 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the windings and case.

Dielectric Strength

- [Motor] Sufficient to withstand 0.5 kV, 50 Hz power applied between the windings and casing for 1 minute under normal temperature and humidity.

Insulation Class

- [Motor] Class B [266ºF (130ºC)] Recognized as Class A [221ºF (105ºC)] by UL and CSA standards.

Ambient Temperature Range

- [Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Motor] 14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

Operating Atmosphere

- No corrosive gases, dust, water or oil.

Temperature Rise

- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at standstill, five phases energized).

Shaft Runout

- 0.002 in (0.05 mm) T.I.R. at top of output shaft

Concentricity

- 0.003 in. (0.075 mm) T.I.R.

Perpendicularity

- 0.003 in. (0.075 mm) T.I.R.

Stop Position Accuracy

- ±10 arc minutes (±0.17º)

Radial Play

- 0.001 inch (0.025 mm) max. of 1.12 lb. (5 N)

Axial Play

- 0.003 in (0.075 mm) max. of 2.2 lb. (10 N)

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved