This part number is available with an updated number. Please contact technical support.
Unit of Measure
| Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Power Supply |
- 24 VDC ±5% |
Input Current |
- 18.7 A |
Control Power Supply |
- 24 VDC ±5% |
Interface - Control Input |
- Number of input points: 8, photocoupler Voltage: 24 VDC±10 % |
Interface - Control Output |
- Current: 10 mA or less Number of output points: 7, photocoupler/open collector Output saturated voltage: 3 VDC maximum Voltage: 30 VDC or less |
Interface - Field Network |
- EtherNet/IP |
USB Connector |
-
USB 2.0 (Full-Speed) Length 3m (9.8 ft.) max. Type:A to B |
Robot Type |
- SCARA, Vertical Articulated, Palletizer, Cartesian |
Number of Total Axes |
-
Robot Axes: 4* Peripheral Axes: 1* *Only one robot can be controlled by MRC01 |
Setting Tool |
- Programming Software MRC Studio |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Ambient Temperature Range |
- -25ºC ~ +70ºC (-13ºF ~ +158ºF) (non-freezing) |
Ambient Humidity |
- 85 % or less (non-condensing) |
Operating Atmosphere |
- No corrosive gases or dust. The product should not be exposed to water or oil. |
Communication Protocol |
- EtherNet/IP Comminucation I/O USB communication |
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.


