Please contact technical support for the replacement option. This part number has been discontinued.
Unit of Measure
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- ORIX® |
Fan Type |
- Axial Flow |
Frame Size |
- 1.65 in42 mm |
Thickness |
- 0.39 in.10 mm |
Power Supply |
- 12 VDC |
Current |
- 0.16 A |
Function |
- None |
Connection Type |
- Lead Wire |
Type |
- S Type (Standard) |
Fan Speed Type |
- Standard Speed |
Speed (r/min) |
- 10000 |
Max. Air Flow |
- 6.35 CFM 0.18 m3/min |
Max. Static Pressure |
- 0.345 inH2O 86 Pa |
Noise Level |
- 34 dB (A) |
Components |
-
MDS410-12 (Fan Unit) FG4D (Finger Guard) M3 x 25 mm (0.98 in.) (Mounting Screws) |
Fan Kit |
- Fan, Finger Guard, Mounting Screws |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- DEMCO UL CE |
CE Marking |
- EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|
|
|



