This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- ORIX®

Fan Type

- Axial Fan

Frame Size

- 2.05 in52 mm

Thickness

- 0.39 in.10 mm

Power Supply

- 24 VDC

Current

- 0.08 A

Function

- None

Connection Type

- Lead Wire

Type

- S Type (Standard)

Fan Speed Type

- Standard Speed

Speed (r/min)

- 7000

Max. Air Flow

- 9.53 CFM  0.27 m3/min  

Max. Static Pressure

- 0.217 inH2O  54 Pa  

Noise Level

- 36 dB (A)

Fan Kit

- Fan Only

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- IEC UL CSA EN CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)


 


 


 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved