Each component can be purchased individually. The package item number has been discontinued. Please contact our technical support team for a replacement.

Fan Kits

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Fan Type

- Centrifugal Blower

Impeller Diameter

- 3.94 in.100 mm

Power Supply

- 24 VDC

Current (A)

- 1

Speed (r/min)

- 2400

Max. Air Flow

- 68.8 CFM  1.95 m3/min  

Max. Static Pressure

- 1.18 inH2O  294 Pa  

Noise Level

- 56 dB (A)

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC])

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Output Type

- PhotoMOS relay output

Alarm Specifications

Alarm Activation Speed

- 1500 ± 400 r/min

Output Condition

- Normal operation: ON (closed)
Alarm output: OFF (open)

Maximum Rating

- Maximum applied voltage: 30 VDC max.
Maximum current: 30 mA max.

Delay Function

- Built-in starting delay time: 10 sec. max.
(The alarm function starts monitoring within 10 seconds after the power is turned on.)

Circuit Connection

-
 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved