Please contact technical support for the replacement option. This part number is scheduled to be discontinued.
Fan Kit
Unit of Measure
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Fan Type |
- Centrifugal Blower |
Impeller Diameter |
- 2.36 in.60 mm |
Power Supply |
- Single-Phase 200/220/230 VAC |
Current (A) |
-
0.08 [200 VAC, 50 Hz, 200/220/230 VAC, 60 Hz] 0.09 [230 VAC, 50 Hz] |
Speed (r/min) |
-
2500 [200 VAC, 50 Hz] 2600 [200 VAC, 50 Hz] 2600 [230 VAC, 50 Hz] 2900 [220/230 VAC, 60 Hz] |
Max. Air Flow |
-
17.3 CFM [200 VAC, 50 Hz] 17.7 CFM [200 VAC, 60 Hz] 17.7 CFM [230 VAC, 50 Hz] 19.4 CFM [220/230 VAC, 60 Hz] 0.49 m3/min [200 VAC, 50 Hz] 0.5 m3/min [200 VAC, 60 Hz] 0.5 m3/min [230 VAC, 50 Hz] 0.55 m3/min [220/230 VAC, 60 Hz] |
Max. Static Pressure |
-
0.225 inH2O [200/230 VAC, 50 Hz] 0.333 inH2O [200/220/230 VAC, 60 Hz] 56 Pa [200/230 VAC, 50 Hz] 83 Pa [200/220/230 VAC, 60 Hz] |
Noise Level |
-
38 dB (A) [200 VAC, 50 Hz] 39 dB (A) [200 VAC, 60 Hz] 42 dB (A) [220 VAC, 60 Hz] 39 dB (A) [230 VAC, 50 Hz] 43 dB (A) [230 VAC, 60 Hz] |
Components |
-
MB630-D (Fan Unit) PAS2B (Mounting Bracket) M4 x 10 mm (0.39 in.) (Mounting Screws) |
Fan Kit |
- Fan, Mounting Bracket, Mounting Screws |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|

