Please contact technical support for the replacement option. This part number is scheduled to be discontinued.
Fan Kit
Unit of Measure
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Fan Type |
- Centrifugal Blower |
Impeller Diameter |
- 2.36 in.60 mm |
Power Supply |
- Single-Phase 100/110/115 VAC |
Current (A) |
-
0.11 [100 VAC, 50/60 Hz] 0.12 [110/115 VAC, 60 Hz] |
Speed (r/min) |
-
1900 [100 VAC, 60 Hz] 2300 [100 VAC, 50 Hz] 2300 [110 VAC, 60 Hz] 2500 [115 VAC, 60 Hz] |
Max. Air Flow |
-
12.7 CFM [100 VAC, 60 Hz] 15.5 CFM [100 VAC, 50 Hz] 15.9 CFM [110 VAC, 60 Hz] 17.3 CFM [115 VAC, 60 Hz] 0.36 m3/min [100 VAC, 60 Hz] 0.44 m3/min [100 VAC, 50 Hz] 0.45 m3/min [110 VAC, 60 Hz] 0.49 m3/min [115 VAC, 60 Hz] |
Max. Static Pressure |
-
0.213 inH2O [100 VAC, 50 Hz] 0.305 inH2O [100 VAC, 60 Hz] 0.309 inH2O [110 VAC, 60 Hz] 0.317 inH2O [115 VAC, 60 Hz] 53 Pa [100 VAC, 50 Hz] 76 Pa [100 VAC, 60 Hz] 77 Pa [110 VAC, 60 Hz] 79 Pa [115 VAC, 60 Hz] |
Noise Level |
-
37 dB (A) [100 VAC, 50 Hz] 33 dB (A) [100 VAC, 60 Hz] 38 dB (A) [110 VAC, 60 Hz] 40 dB (A) [115 VAC, 60 Hz] |
Components |
-
MB630-B (Fan Unit) PAS2B (Mounting Bracket) M4 x 10 mm (0.39 in.) (Mounting Screws) |
Fan Kit |
- Fan, Mounting Bracket, Mounting Screws |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|

