This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Compact Linear Actuator

Actuator Frame Size

- 1.1 in.28 mm

Drive Method

- Ground Ball Screw

Power Supply

- 24 VDC

Current

- 0.7 A

Type

- High-Resolution

Guide

- Not Equipped

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Equipped

Actuator Connection Type

- Connector

Lead Wires

- 5

Driver Included

- Yes

Max. Vertical Transportable Mass

- 6.60 lb3 kg

Max. Speed

- 0.94 in/s24 mm/s

Max. Thrust Force

- 6.70 lb30 N

Max. Holding Force

- 6.70 lb30 N

Resolution

- 0.000039 in.0.001 mm

Lead

- 0.039 in.1 mm

Stroke

- 1.18 in.30 mm

Components

- DRL28MB1-03N (Actuator) CRD5107P (Driver)

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- [Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

- [Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved