This product is no longer offered by Oriental Motor, please contact your local sales office.

Filter Panels

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- ORIX®

Fan Type

- Filter Panel

Module Dimensions

- 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)  

Degree of Protection

- IP43

Dust-Removal Ratio

- 95% (Air velocity 0.7 m/s)

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved