This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Specifications

Drive Method

- Ball Screw

Actuator Frame Size

- 2.13 in. (W) x 1.97 in. (H)  54 mm (W) x 50 mm (H)  

Power Supply

- 24 VDC

Current

- 1.7 A

Electromagnetic Brake

- Equipped

Lead

- 0.4724 in.12 mm

Max. Speed

- 23.62 in/s600 mm/s

Max. Horizontal Transportable Mass

- 17 lb7.5 kg

Max. Vertical Transportable Mass

- 7.7 lb3.5 kg

Thrust

- 9.7 lb43 N

Push Force

- 22 lb100 N

Resolution

- 0.0004 in.0.01 mm

Repetitive Positioning Accuracy

- ±0.00079 in.±0.02 mm

Stroke

- 7.87 in.200 mm

RoHS Compliant

- Yes

Safety Standards

- CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Components

- ESMC-K2 [Controller] EZSM3D020MK [Actuator]

Insulation Resistance (Actuator)

- 100 MΩ or more when 500 VDC megger is applied between the following:
Motor case - Motor/Sensor windings
Motor case - Windings of electromagnetic brake

Insulation Resistance (Controller)

- 100 MΩ or more when 500 VDC megger is applied between the following:
FG - Main power supply terminal
FG - I/O connector

Dielectric Strength (Actuator)

- Sufficient to withstand the following for 1 minute:
Motor case - Motor/Sensor windings 0.5 kVAC 50 Hz
Motor case - Windings for electromagnetic brake 0.5 kVAC 50 Hz

Dielectric Strength (Controller)

- Sufficient to withstand the following for 1 minute:
FG - Main power supply terminal 0.5 kVAC 50 Hz
FG - I/O connector 0.5 kVAC 50 Hz

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

CE Marking

- EMC Directives

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved