This product has been discontinued please contact your local sales office for more information.
Unit of Measure
Lead Time
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Specifications
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 2.13 in. (W) x 1.97 in. (H) 54 mm (W) x 50 mm (H) |
Power Supply |
- 24 VDC |
Current |
- 1.7 A |
Electromagnetic Brake |
- Not Equipped |
Lead |
- 0.4724 in.12 mm |
Max. Speed |
- 23.62 in/s600 mm/s |
Max. Horizontal Transportable Mass |
- 17 lb7.5 kg |
Thrust |
- 9.7 lb43 N |
Push Force |
- 22 lb100 N |
Resolution |
- 0.0004 in.0.01 mm |
Repetitive Positioning Accuracy |
- ±0.00079 in.±0.02 mm |
Stroke |
- 3.94 in.100 mm |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Components |
- ESMC-K2 [Controller] EZSM3D010K [Actuator] |
Insulation Resistance (Actuator) |
- 100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings. |
Insulation Resistance (Controller) |
-
100 MΩ or more when 500 VDC megger is applied between the following: FG - Main power supply terminal FG - I/O connector |
Dielectric Strength (Actuator) |
-
Sufficient to withstand the following for 1 minute: Motor case - Motor/Sensor windings 0.5 kVAC 50 Hz |
Dielectric Strength (Controller) |
-
Sufficient to withstand the following for 1 minute: FG - Main power supply terminal 0.5 kVAC 50 Hz FG - I/O connector 0.5 kVAC 50 Hz |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
CE Marking |
- EMC Directives |