The gearhead is scheduled to be discontinued. Replacement is available. Motor is available for separate purchase. Please contact technical support.
Unit of Measure
Product Line |
- VEXTA® |
Motor Type |
- Low-Speed Synchronous |
Frame Size |
- 2.36 in60 mm |
Power Supply |
- Single-Phase 100-115 VAC |
Frequency (Hz) |
- 60 50 |
Current |
- 0.08 A [100 VAC, 50 Hz] 0.09 A [100 VAC, 60 Hz] 0.10 A [115 VAC, 60 Hz] |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 60 :1 |
Output Shaft Diameter |
- 5/16 in. |
Rated Torque |
- 26 lb-in 3 N·m |
Rated Speed (rpm) |
- 1.2 [60 Hz] 1 [50 Hz] |
Permissible Load Inertia |
- 850 oz-in²155 x 10-4 kg·m² |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 27 lb0.79 in. from Shaft End = 40 lb10 mm from Shaft End = 120 N20 mm from Shaft End = 180 N |
Permissible Thrust Load |
- 6.7 lb30 N |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when the megger reading between the windings and the case is 500 VDC. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 60 Hz applied between the windings and the case for 1 minute. |
Temperature Rise |
- 99ºF (55ºC) or less as measured by thermometer method after rated operation. |
Insulation Class |
- Class E {248°F (120°C)], Recognized as Class A [221°F (105°C)] by UL and CSA standards. |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Components |
-
SMK216A-GN, SMK Series Low-Speed Synchronous Pinion Shaft Motor (Single-Phase 100-115 VAC) ($119.00) |
|
|
|
|
|
|
|
|



